We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

Cover Plate with Overmoulded Frame-4 Module-Dark Baroque

Product Code
575865
Pl+Fr 4M Sq Dark Baroque
₹ 3,204.00 Regular Price ₹ 3,204.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Pl+Fr 4M Sq Dark Baroque
More Information
Product Code 575865
Color Dark Baroque
Product Finished Dark Baroque
Mechanism / Accessories Accessories
Product Technical specifications 5.1 Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating 5.2 Electricals Characteristics Self - extinguishing : 650° C / 30 s.
Product features
• Supplied with support frames
• No of Module : 4
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty No Warranty
Best suited for Residence;Office;Shops;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Cover Plate with Overmoulded Frame-4 Module-Dark Baroque
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions