ARTEOR

Cover Plate with Overmoulded Frame-6 Module-Mirror White

Product Code
575744
Special Price ₹ 3,293.00 46% off
Regular Price ₹ 6,107
Pl+Fr 6M Sq Mirror Wh Ind

The Arteor range product with CAT number 575744 is a Cover Plate with Overmoulded Frame, designed for 6 modules in Mirror White finish. It is suitable for both flush and surface mounting, offering a modern and elegant aesthetic. The product is made of high-quality materials, including Polymethyl Methacrylate (PMMA) for the finish, Mazak/Zamak for the surround, and galvanized steel with polypropylene for the frame, ensuring durability and reliability. It features self-extinguishing properties at 650°C for 30 seconds and conforms to Legrand standards.

More About the Product
Product Code 575744
Color Mirror White
Product Finished Mirror White
Product Width (mm) 237.5
Mechanism / Accessories Accessories
Product Technical specifications • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s.
Product features
• Supplied with support frames
• No of Module : 6
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty No Warranty
Best suited for Residence|Office|Hotels|Hospital|Shops|Other Commercial Property
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Cover Plate with Overmoulded Frame-6 Module-Mirror White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support