We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-8 Module-Champagne
The Arteor range product with CAT number 575827 is a Cover Plate with Overmoulded Frame designed for 8 modules in a Champagne finish. It is suitable for both flush and surface mounting and features a robust construction with a polycarbonate front plate, Acrylonitrile Butadiene Styrene (ABS) underplate, galvanized steel frame combined with polypropylene, and polycarbonate clip frame. The product dimensions are 253 mm in width, 92 mm in height, and 14 mm in depth, with a weight of 188 g. It is self-extinguishing at 650°C for 30 seconds, ensuring safety and compliance with Legrand standards. The connection is achieved through clipping and screws on flush or surface boxes.
| Product Code | 575827 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 253.4 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC)Double side tape : Polyethylene (PE) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
