We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Metal Frame-8 Module-White
The Arteor range product with CAT number 575750 is an "8M Plate and Frame" designed for mechanism mounting. It supports both flush and surface mounting and is available in six finishes: White, Magnesium, Dark Bronze, Graphite, Pearl Aluminium, and Champagne. The product has dimensions of 252.5 mm (width) x 92 mm (height) x 12.2 mm (depth) and weighs 188.3 g. It is constructed with a polycarbonate front plate, an Acrylonitrile Butadiene Styrene (ABS) underplate, a CRCA steel frame, and steel screws with zinc plating. The connection is achieved through clipping and screws on flush or surface boxes. It is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575750 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 252.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate :Polycarbonate Under Plate:Acrylonitrile butadine styrene Frame : CRCA Steel. Sticker:Polyethylene+PP film Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence| Office| Hotels| Hospital| Shops| Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
