We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Information Socket-RJ45-Cat 6-UTP-1 Module-Champagne
Product Code
574849
RJ45 Cat 6 UTP 1M Ch LCS
₹ 1,106.00
Arteor RJ45 Cat 6 UTP 1M Ch LCS
Product Code | 574849 |
---|---|
Color | Champagne |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product features |
Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.2.0, EN 50173-1 and TIA/EIA 568.UTP - 8 contacts.1 module 22.5 x 45 mm. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions