We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Double USB Charger-2400mA-2 Module-Champagne
Product Code
574844
Usb Charger 2M Sq Ch
₹ 3,477.00
Arteor Usb Charger 2M Sq Ch
Product Code | 574844 |
---|---|
Color | Champagne |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | *5.1 Mechanical characteristics Impact tests: IK 04 Penetration by solid bodies/liquid: IP 40 *5.2 Material characteristics Base: PC V-0 class Cover-plate: PC Self-extinguishing: + 850° C / 30 s for insulating parts holding live parts in place. + 650° C / 30 s for other parts made of insulating materials. *5.3 Climatic characteristics Storage temperature: - 20°C to + 70°C Operating temperature: + 5°C to + 45°C * 5.4 Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. * NB: European Regulation No. 278/2009 of 6 April 2009, Directive 2009/125/CE on eco-design requirements for AC/DC power supplies *5.5 Average charging time for devices equipped with litium ion polymer batteries: - 80 % charged < 1 h 15 - 100 % charged < 2 h 00 Nominal input voltage 100 - 240 V~ Nominal input frequency 50/60 Hz Maximum input current 0.3 A Maximum power consumption in standby 0.1 W Power average efficiency 81 % Nominal output voltage 5.0 V Maximum output current 2.4 A No-load power consumption class and average efficiency level: level VI* Safety-standard EN60950-1 Protection class II - Low voltage |
Product features |
For recharging portable devices. Conform to (IS13252 (Part 1) / IEC 60950-1). Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals. Supplied cordlessDouble USB charger -2 M 2400 mA. For fast-charging telephones, smartphones,MP3/MP4 players and tablet PC. 2 modules |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotel;Residence;Office; |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions