ARTEOR

6A/13A/15A/-Double Multistandard Socket-127V-4 Module-Champagne

Product Code
574839
Dbl Skt 6A Multistandard Ch
₹ 1,120.00
Arteor Dbl Skt 6A Multistandard Ch
More Information
Product Code 574839
Color Champagne
Product Width (mm) 90
Mechanism / Accessories Mechanism
Product features
.Shuttered for child safety
.6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
.Double socket
.4 modules 90 x 45 mm
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances;Hospital
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6A/13A/15A/-Double Multistandard Socket-127V-4 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions