We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Step Regulator-120 Watts-2 Module-Champagne
The Arteor range product with CAT number 574831 is a Fan Step Regulator designed for controlling fans with a maximum power of 120W. It features 5-step knob operation and occupies 2 modules with a champagne-colored square design. Suitable for both flush and surface mounting, it is constructed with high-quality materials including polycarbonate for the top plate and knob, and polypropylene for the base. The regulator operates at 240V AC and is self-extinguishing at 850°C for 30 seconds, ensuring safety and durability. With compact dimensions of 45mm x 45mm x 57mm and a weight of 47g, it conforms to IS 11037 standards.
| Product Code | 574831 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 120 W Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Small Office| Hotels| Hospital| Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
