We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-100 Watts-1 Module-Champagne
Product Code
574829
Fan Controlr 100W1M Ch
₹ 1,276.00
Regular Price
₹ 1,276.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor Fan Controlr 100W1M Ch
Product Code | 574829 |
---|---|
Color | Champagne |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product features |
1 module 22.5 x 45 mm, 100 W4 steps (for 42" fans). ISI mark conforming to IS 11037. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Small Office;Hotels;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions