We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-Bell Push-SP-1 Way-2 Module-Champagne
Product Code
574824
6A Bell Push 1W2M Sq Ch
₹ 550.00
Arteor 6A Bell Push 1W2M Sq Ch
Product Code | 574824 |
---|---|
Color | Champagne |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product features |
.2 modules 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions