We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
20A-Switch-DP-1 Way-with Indicator & Water Heater Marking-2 Module-Champagne
Product Code
574816
20A Sw Ind DP Wh 1W2M Ch
₹ 1,182.00
Regular Price
₹ 1,182
Arteor 20A Sw Ind DP Wh 1W2M Ch
Product Code | 574816 |
---|---|
Color | Champagne |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product features |
a)Two module mechanisms b)2 modules 45 x 45 mm c)Finger Proof protection for IP 20 protection against accidental contact d)Captive 'never to loose screws' e)Tunnel terminal preventing screwdrivers from slipping f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism g)The latest IS 3854:1997 h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks i)Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions