ARTEOR

20A-Switch-3 Gang-1 Way-2 Module-Champagne

Product Code
574813
20A Switch 3G1G 1W2M Sq Ch
₹ 1,368.00 Regular Price ₹ 1,368.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Switch 3G1G 1W2M Sq Ch
More Information
Product Code 574813
Color Champagne
Product Width (mm) 0
Mechanism / Accessories Mechanism
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-3 Gang-1 Way-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions