We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

20A-Switch-SP-2 Way-with Indicator-1 Module-Champagne

Product Code
574811
20A Switch Ind SP2W1M Ch
₹ 718.00 Regular Price ₹ 718.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Switch Ind SP2W1M Ch
More Information
Product Code 574811
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainles steel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate • Electricals Characteristics Voltage :230VAC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-SP-2 Way-with Indicator-1 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions