We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
13A-Socket-3 Pin-2P+E-BS-2 Module-Magnesium
Product Code
573672
Art2P+E BS Socket ; Mgsm
₹ 1,018.00
Arteor Art2P+E BS Socket ; Mgsm
Product Code | 573672 |
---|---|
Color | Magnesium |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product features |
.Conform to BS 1363 Part 2 .2P+E .2 modules 45 x 45 mm |
Country of Origin | Hungary |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions