We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

6A-Bell Push-SP-1 Way-with Indicator-1 Module-Magnesium

Product Code
573614
6A Bell Push Loc 1W1M Mg
₹ 550.00 Regular Price ₹ 550.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 6A Bell Push Loc 1W1M Mg
More Information
Product Code 573614
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 6A Consumption of the indicator light: 0.95 mA Self-extinguishing: 650° C / 30 s. 7.4 Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C
Product features
• Rated Current 6A Bell Push at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Commercial;Hospitality;Shops;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6A-Bell Push-SP-1 Way-with Indicator-1 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions