We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
32A-Switch-DP-1 Way-with Indicator-2 Module-Magnesium
Product Code
573612
32A Switch Ind DP Sq Mg
₹ 1,543.00
Arteor 32A Switch Ind DP Sq Mg
Product Code | 573612 |
---|---|
Color | Magnesium |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product features |
.Two module mechanisms .2 modules 45 x 45 mm .Finger Proof protection for IP 20 protection against accidental contact .Captive 'never to loose screws' .Tunnel terminal preventing screwdrivers from slipping .Life of LED is 50000 burning hours. Consumes 0.76W .Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism .The latest IS 3854:1997 .Fully shrouded internal mechanism under the rocker preventing visibility of sparks .Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions