We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
20A-Switch-DP-1 Way-with Indicator-2 Module-Magnesium
Product Code
573654
Special Price
₹ 759.00
48% off
Regular Price
₹ 1,454
20A Switch Ind DP 1W2M Mg
The Arteor range product with catalog number 573654 is a 20A Double Pole (DP) Switch, 1 Way, with Indicator, designed for general lighting control mechanisms. It features a square design, magnesium finish, and occupies 2 modules (45mm x 45mm). The switch is flush or surface-mounted, operates mechanically via rocker toggling, and includes a self-extinguishing property rated at 850°C for 30 seconds. It conforms to Indian Standard IS 3854:1997.
| Product Code | 573654 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene • Electrical characteristics Voltage: 230 VAC for 573 342/392/454/654 250 VAC for 573 802 Current: 20 AX Self-extinguishing: 650° C / 30 s. Red light indicator: LED • Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
