We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
10A-Switch-SP-2 Way-with Indicator & Label Holder-2 Module-Magnesium
Product Code
572537
10AX Switch Ind Lh 2W2M Mg
₹ 2,340.00
Arteor 10AX Switch Ind Lh 2W2M Mg
Product Code | 572537 |
---|---|
Color | Magnesium |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 10 AX Consumption of the indicator light: 0.95 mA Self-extinguishing: 650°C / 30 s 7.4 Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
Product features |
.Two module mechanisms .2 modules 45 x 45 mm .Finger Proof protection for IP 20 protection against accidental contact .Captive 'never to loose screws' .Tunnel terminal preventing screwdrivers from slipping .Life of LED is 50000 burning hours. Consumes 0.76W .Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism .The latest IS 3854:1997 .Fully shrouded internal mechanism under the rocker preventing visibility of sparks .Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions