STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 573651 |
---|---|
Color | Magnesium |
Product Finished | Matt Finish Magnesium |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 10A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |