We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Blanking Plate-2 Module-White
Product Code
572344
2 Module Blanking Plate Sq Mg
₹ 86.00
Regular Price
₹ 86.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor 2 Module Blanking Plate Sq Mg
Product Code | 572344 |
---|---|
Color | White |
Product Width (mm) | 0 |
Mechanism / Accessories | Accessories |
Product features |
.2 modules 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions