We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
16A-Key Card Switch-230V-2 Module-White
Product Code
572244
Key card Switch 2Mteor White
₹ 6,002.00
Regular Price
₹ 6,002.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor Keycard Switch 2Mteor White
Product Code | 572244 |
---|---|
Color | White |
Product Width (mm) | 62 |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics Front cover : Polycarbonate Intermediate cover : Polycarbonate Lower cover : Polycarbonate Base : Polycarbonate Self - extinguishing : 850° C / 30 s |
Product features |
.Enables use of key fob switches in hotels with key locks .Supplied complete with a label holder for individual hotel identification |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 74.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions