We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
15A/16A-Euro/US Socket-127V/250V-2P+E-with shutter-2 Module-White
Product Code
572116
Euro-Us 15A 127V/16A-250V 2P+E
₹ 786.00
Arteor Euro-Us 15A 127V/16A-250V 2P+E
Product Code | 572116 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Base: Polycarbonate - except 5 721 24 - 5 726 24 - 7 700 43 - 5 710 43: Polypropylene Cover plates: Polycarbonate 7.3 Electrical characteristics Self-extinguishing: 650°C / 30 s Curent carrying parts: 850 / 30 s 7.4 Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
Product features |
.S2P+E with shutters - 2 modules .Euro - Us .2 modules 45 x 45 mm |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions