We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
25A-Socket-2 Module-White
Product Code
573466
25A Socket 2M
₹ 684.00
Arteor 25A Socket 2M
Product Code | 573466 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate White Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate plate : Polycarbonate Grey E Contact : Brass P-N Contact : Brass Socket Terminal : Brass with tin plating Socket Screws : Brass with tin plating Socket Base : Polycarbonate Grey 6.2 Electricals Characteristics Voltage : 240V AC Current : 25A Self - extinguishing : 850° C / 30 s. |
Product features |
.Socket with 3 pin combined (2P + Earth) .Shuttered for child safety .2 modules 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances |
Product Weight (in gms) | 46.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions