We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Universal Dimmer-without Neutral-400 Watts-2 Module-White
Product Code
572239
Universal Dimmer w/o Neutral - 400W - 2M
₹ 12,324.00
Arteor Universal Dimmer w/o Neutral - 400W - 2M
Product Code | 572239 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 7.1 Elektrische Kenndaten Spannung: 100 bis 240 V~ Frequenz: 50/60 Hz Verbrauch im Standby: 0,1 W 7.2 Schutzart IP40: nach voller Montage IP20: ohne Abdeckung IK02 7.3 Materialeigenschaften Gehäuse: Polycarbonat Abdeckung: ABS oder Polycarbonat Halogenfrei UV-beständig Selbstlöschvermögen: 850°C/30 s für Isolationsteile, die spannungsführende Teile fixieren. 650°C/30 s für sonstige Teile aus Isolationsmaterial. 7.4 Temperaturbedingungen Lagertemperatur: - 10°C bis + 70°C Betriebstemperatur: 0°C bis + 35°C. |
Product features |
.Without neutral, 2 wires .Push-button dimmer for all types of lamps: .Dimmable LEDs: 75 W (max. 10 lamps) .Dimmable compact fluorescent lamps: .75 W (max. 10 lamps) .Halogen with transformer: 400 VA .Fluorescent tube: 200 VA .Halogen 230 V and incandescent: 400 W .Can be associated with one or several .push-buttons without neon, for ON/OFF or dimming control .Lights come on again at the same lighting level as before they were last switched off .2 modules |
Country of Origin | France |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence Living Area;Residence Home Theater;Residence Bedroom |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions