We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Universal Touch Dimmer-3 Module-Black
Product Code
573465
Universal Touch Dimmer 3M
₹ 8,416.00
Arteor Universal Touch Dimmer 3M
Product Code | 573465 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
Product features |
.Without neutral, 2 wires .Push-button dimmer for all types of lamps: .Dimmable LEDs: 75 W (max. 10 lamps) .Dimmable compact fluorescent lamps: .75 W (max. 10 lamps) .Halogen with transformer: 400 VA .Fluorescent tube: 200 VA .Halogen 230 V and incandescent: 400 W .Can be associated with one or several push-buttons without neon, for ON/OFF or dimming control .Lights come on again at the same lighting level as before they were last switched off .2 modules |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence Living Area;Residence Home Theater;Residence Bedroom |
Product Weight (in gms) | 87.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions