We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Double Switch for Electric Shutter-2 Module-White
Product Code
572220
10A Dbl Sw Elct Shutter
₹ 835.00
Arteor 10A Dbl Sw Elct Shutter
Product Code | 572220 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Mechanical characteristics Protection against solid bodies and liquids: IP 40 (mounted) IP 20 (alone) Impact test: IK 04 *6.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Self-extinguishing: 850°C/30 s for insulating parts holding live parts in place. 650°C/30 s for other parts made of insulating materials. *6.3 Electrical characteristics Voltage: 250 Vac Current: 10 A 6 A for Cat. No(s) 5 722 01 - 5 727 01/54/55 *6.4 Climate characteristics Storage and operating temperatures: - 20°C to + 40° |
Product features |
.Double switch - 10 A .For direct control of a motor (mechanism with fixed positions) .2 modules 45 x 45 mm .Finger Proof protection for IP 20 protection against accidental contact .Captive 'never to loose screws' .Tunnel terminal preventing screwdrivers from slipping .Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism .The latest IS 3854:1997 .Fully shrouded internal mechanism under the rocker preventing visibility of sparks .Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Product Weight (in gms) | 31.85 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions