We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
40A-Switch-DP-1 Way-with Indicator-fits on 1/2 Module Box-White
Product Code
573530
40A Switch DP Ind
Special Price
₹ 872.00
Regular Price
₹ 1,604.00
Arteor 40A Switch DP Ind
Product Code | 573530 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Front Plate: Polycarbonate Under Plate: ABS Cap: Polycarbonate Rocker: Polycarbonate Cover : Polypropylene Lens : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Brass with Silver Plating Rocker spring : Stainless steel Contact Tip : Silver Moving Contact : Brass Base: Polycarbonate • Electricals Characteristics Voltage :230V AC Current : 40A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 40A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions