ARTEOR

20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-White

Product Code
572044
20AX Sw 3G1G 2X2W + 1X1W 2M
₹ 1,306.00
Arteor 20AX Sw 3G1G 2X2W + 1X1W 2M
More Information
Product Code 572044
Color White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions