Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

ARTEOR

20A-Switch-SP-2 Way-with Indicator-1 Module-White

Product Code
573411
20A Switch Ind SP 2W1M
₹ 610.00 Regular Price ₹ 610.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Switch Ind SP 2W1M
More Information
Product Code 573411
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-SP-2 Way-with Indicator-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions