We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-SP-1 Way-2 Module-White
The Arteor range product with CAT number 573452 is a 20A Switch SP 2Mod. 1Way designed for general lighting control. It is a single-pole, one-way switch with a square design, occupying 2 modules. The switch is available in a white finish, with additional color options including magnesium (CAT number 573652) and champagne (CAT number 574809). It supports both flush and surface-mounted installations. The switch features a rocker mechanism for operation and is constructed with high-quality materials such as polycarbonate for the rocker, base, and cover, polypropylene for the basket and transmitter, and brass with silver plating for the contact and pivot terminals. It has compact dimensions of 45 mm width, 45 mm height, and 30 mm depth, with a weight of 31.85 grams. The connection is facilitated through screw terminals with a capacity of 2.5mm² to 6mm², and it adheres to IS: 3854 standards. The switch operates at a voltage of 230V/250V AC and a current rating of 20A, with self-extinguishing properties at 850°C for enhanced safety.
| Product Code | 573452 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass with silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
