We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Living Now-Electronic Thermostats-230V-2 Module-White
Product Code
KW4441
Heating/air conditioning room thermostat
₹ 16,120.00
Living Now Heating/air conditioning room thermostat
Product Code | KW4441 |
---|---|
Color | White |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
Electronic room thermostat - relay output with 1 contact in switching free of 5(2)A potential. - power supply 230 Va.c. - 2 modules - white1.2-module stand-alone thermostat that records the room temperature and allows its adjustment. It controls the temperature by means of an electronic sensor that controls an output relay with 1 x 5 (2) A potential free deviation contact. 2.It is also possible to adjust the antifreeze temperature, which automatically activates when the device is switched off. On the front of the device are: - the - and + temperature adjustment commands; - the on/off command - temperature/status display (automatically reduced brightness when in standby).3.4.5. |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Legrand SNC, 128 av. du Mal-de-Lattre-de-Tassigny-Limoges,France |
Write Your Own Review
Customer Questions