LIVING NOW

Living Now-Electronic Thermostats-230V-2 Module-Black

Product Code
KG4441
Heating/air conditioning room thermostat
₹ 19,344.00
Living Now Heating/air conditioning room thermostat
More Information
Product Code KG4441
Color Black Fade
Product Width (mm) 0
Mechanism / Accessories Mechanism
Product Technical specifications Product,technical sheet
Product features
Electronic room thermostat - relay output with 1 contact in switching free of 5(2)A potential. - power supply 230 Va.c. - 2 modules - Black1.2-module stand-alone thermostat that records the room temperature and allows its
adjustment.
It controls the temperature by means of an electronic sensor that controls an output
relay with 1 x 5 (2) A potential free deviation contact.
2.It is also possible to adjust the antifreeze temperature, which automatically activates
when the device is switched off.
On the front of the device are:
- the - and + temperature adjustment commands;
- the on/off command
- temperature/status display (automatically reduced brightness when in standby).3.4.5.
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for 0
Product Weight (in gms) 0.00
Name & Address of Importer Legrand SNC, 128 av. du Mal-de-Lattre-de-Tassigny-Limoges,France
Write Your Own Review
You're reviewing:Living Now-Electronic Thermostats-230V-2 Module-Black
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions