We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now Light control
Product Code
KW8010
Light control
₹ 139.00
Living Now Light control
Product Code | KW8010 |
---|---|
Color | White |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
1.Touch control to manage ON/OFF light functions. A single control can be used to manage up to a maximum of two functions between single lights, light group or general lights. The control can be moved keeping the same configured function. Both user and installer can change the light function configured through the MyHOME_Up app. The control has discreet LEDs, which turn blue to indicate when the light is on.2.Brightness control With configured device, it is possible to set the LEDs to the default level or to the maximum level.3.4.5. |
Country of Origin | Italy |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions