We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now Full Control
Product Code
KM8011
Full Control - Sand
₹ 139.00
Living Now Full Control - Sand
Product Code | KM8011 |
---|---|
Color | Sand |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
FULL control. Touch digital control for the management of one to three functions among the following: on/off, dimmer, up/down shutter without preset, scenarios, Nuvo player and load control. It can also be used as group or general control. On-board proximity sensor that allows the display of function icons when approaching the control - 1 module. Black.1.Touch control to manage one to three of the following functions: light on/off, light dimmer, load control *, shutter up/down with and without preset, scenarios and Nuvo player. It can also be used as group or general control. 2.The control can be moved keeping the same configured function. Both user and installer can change the function configured through the MyHOME_Up and Digital Controls apps. The control has a proximity sensor to show identification icons of the functions when approaching and therefore only when there is an interaction with it. Also the symbols and the intensity of LEDs are customisable using the MyHOME_Up e Digital Controls apps. *The load control function can be configured only using MyHOME_Suite.3.Funzioni Luci This function uses only 1 slot. Possible modes: - Cyclical control without adjustment: when pressed, the device acts in ON/OFF mode. If the control is not configured in point-to-point, the device does not receive status return, and alternately sends the ON/OFF command; - OFF: if configured in this mode, the device sends only the OFF command; - PUL: if configured in this mode, the device acts as a pushbutton; - Timed ON control: the device sends the switch-off command after the set time interval. The time duration depends on the value of the specific parameters. Dimmer Functions This function uses all 3 slots. The upper touch area dims up, the lower touch area dims down, the central touch area toggles ON/OFF. If configured, with a long pressure, the central touch area can also cycle the colour of RGB Lamp. Shutter Function This function uses all 3 slots. The upper touch area is a UP control, the lower touch area is a DOWN control, the central touch area is a stop control. If configured to manage the shutter position, the central touch area can also send the preset command. Player Function This function uses all 3 slots. The upper touch area controls the UP volume, the lower touch area controls the DOWN volume, the central touch area controls the play/pause on short pressure and the track forward on long pressure. CEN PLUS Function This function uses only 1 slot. Each touch area activates the corresponding scenario number. Load Control Function This function uses only 1 slot. Each touch area can display the load status (enabled, disabled, overridden) and can force a load or remove the forcing. Brightness control With configured device, it is possible to set the LEDs to the default level or to the maximum level.4.5. |
Country of Origin | Italy |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions