We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now Thermostat
Product Code
KM4691
Thermostat- 2M
₹ 139.00
Living Now Thermostat- 2M
Product Code | KM4691 |
---|---|
Color | Sand |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
Probe with backlit display for controlling the temperature of a single zone. It is equipped with an input for connecting a contact line (eg window contact). It allows the management of different types of systems and the regulation of the fan speed in case of use of fan coils. Possibility of automatic operation (summer / winter) with compatible systems - 2 modules, sand1.Thermostat with display for the control of the room temperature in temperature control systems. It has 4 capacitive keys that can be used to select the desired temperature and the various operating modes (antifreeze, thermal protection and programmed temperature); when used with fan-coils, it can manage the fan speed. 2.It can also be used in mixed heating/cooling systems, if the two functions are available at the same time on the same system.3.A contact is also available on the back of the device, to change the operating mode of the thermostat (e.g. window contact, summer/winter switching, etc.). It is internally equipped with a humidity probe, the measured value of which can be used for advanced applications possible thanks to the integration with third-party systems through Driver manager4.5. |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Legrand SNC, 128 av. du Mal-de-Lattre-de-Tassigny-Limoges,France |
Write Your Own Review
Customer Questions