We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now Voice control
Product Code
KG8013
Voice control - Black
₹ 139.00
Living Now Voice control - Black
Product Code | KG8013 |
---|---|
Color | Black Fade |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
Voice control with Amazon Alexa built in, it includes two touch digital controls for lighting management. 27 V d.c. power supply from BUS through connection module item K8001 or additional power supply unit, item K8003 - 3 modules. Black.1.Functions: VOICE CONTROL FUNCTIONS They include the integrated controls in Amazon Alexa (timer and memos, Amazon Music, Audible, iHeartRadio, TuneIn) and the connected controls (light adjustment, temperature variations, control of connected sockets and shutters). TOUCH KEY FUNCTIONS The touch keys on your Alexa built-in voice control can control the lights in different ways. Light Functions Cyclical control without adjustment: when pressed, the device acts in ON/OFF mode. If the control is not configured in point-to-point, the device does not receive status return, and alternately sends the ON/OFF command; OFF: if configured in this mode, the device sends only the OFF command; PUL: if configured in this mode, the device acts as a pushbutton; Timed ON control: the device sends the switch-off command after the set time interval. The time duration depends on the value of the specific parameters. Brightness control With configured device, it is possible to set the LEDs to the default level or to the maximum level2.3.4.5. |
Country of Origin | Italy |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions