We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Desk Solution
6M Desktop Power Center Socket – White
Product Code
655020
Special Price
₹ 1,077.00
20% off
Regular Price
₹ 1,348
6M Desktop Power Center Socket provides convenient power access for essential devices. Its compact design with two sockets supports clean, organised, and efficient desk setups.
Description
The Legrand 6M Desktop Power Center provides essential power management in a compact design. It powers two devices while helping maintain a clean and organised workspace.
Benefits
• Keeps workspaces neat by reducing cable clutter • Powers two devices conveniently from one hub • Flexible installation supports desk or under-desk mounting • Compact design suits smaller workstations and study areas • Reliable everyday performance supported by Legrand quality
Features
• 2 × 6A sockets • 1.5 m heavy-duty power cord with 3-pin plug • Dual mounting options: on-desk or under-desk • Compact 6-module design • Available in White and Chic Grey
| Product Code | 655020 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Technical specifications | 2nos. 3 PIN Socket - 6A 230V, IP20 rated |
| Product features |
• Rated Current 6A Switch & Socket at 230V |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence, Shops, Office, Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
