We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS

Shaver Socket-120/230V AC-Monoblock with Plate-4 Module-Charcoal Grey

Product Code
679459
Shaver Skt 120/230VAC Monoblock W/ Plate Graphite 4M
₹ 5,872.00 Regular Price ₹ 5,872.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Shaver Skt 120/230VAC Monoblock W/ Plate Graphite 4M
More Information
Product Code 679459
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic 6.2 Electricals Characteristics Input Voltage : 230V AC Output: Selection 230VAC and 110VAC
Product features
• Shaver Skt 110/230Vac Monoblock W/ Plate
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Shaver Socket-120/230V AC-Monoblock with Plate-4 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions