We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-120/240V AC-Monoblock with Plate-2 Module-Charcoal Grey
The Myrius range product with CAT number 679458 is a Shaver Socket 110/230VAC Monoblock with Plate, designed specifically for safe power supply to electric shavers in hotel environments. It is a 2-module unit available in White and Charcoal Grey colors, suitable for both flush box and surface box mounting. The socket features a universal design with a slide switch for voltage selection between 115VAC and 230VAC, ensuring compatibility with various shaver models. The product is constructed with polycarbonate material for the top plate and includes an electronic mechanism for remote control. It operates at an input voltage of 230VAC, 50/60Hz, with an output voltage of 230VAC or 115VAC, 50/60Hz, and supports an operating temperature range of 0-45°C. The terminal connection is secured with screws and supports 1.4mm² wiring. This product conforms to Legrand internal standards, ensuring reliability and safety.
| Product Code | 679458 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic • Electricals Characteristics Input voltage : 230VAC, 50/60Hz Output voltage : 230VAC, 50/60Hz or 115VAC, 50/60Hz Operating tempreture : 0-45°C |
| Product features |
• Shaver Skt 120/240Vac Monoblock W/ Plate |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
