We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS

Bell Call Indicator-1 Module-Charcoal Grey

Product Code
679449
Bell Call Ind Graphite 1M
₹ 1,406.00 Regular Price ₹ 1,406.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Bell Call Ind Graphite 1M
More Information
Product Code 679449
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Holder : Polycarbonate Transparent Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Current : 0.5A max
Product features
• Bell Call with Indicator 240V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels;Hospitals;Office
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Bell Call Indicator-1 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions