We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotary Dimmer-400 Watts-1 Module-Charcoal Grey
The Myrius range product with CAT number 679436 refers to the "Rotary Dimmer 400W 1M Charcoal Grey." It is designed for light dimming applications, compatible with incandescent lamps and halogen lamps. The dimmer operates using a rotary knob mechanism and features stepless dimming control for precise adjustment. It occupies 1 module and is suitable for both flush and surface-mounted installations. The dimensions are 22.5 mm (width), 45 mm (height), and 57 mm (depth), with a weight of 37 grams. The product is constructed using high-quality materials, including polycarbonate for the top plate, knob, and base, and features an electronic mechanism. It has self-extinguishing properties rated at 850°C/30s. The dimmer supports 240V AC voltage and a maximum load of 400W. The product conforms to Legrand test standards.
| Product Code | 679436 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 400 W |
| Product features |
• Rotary Light Dimmer 400W • Sturdy frames for strong hold |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
