Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

MYRIUS

6A-Bell Push-1 Way-2 Module-Charcoal Grey

Product Code
679422
6A Bell Push 1 Way 2M Graphite
₹ 460.00 Regular Price ₹ 460.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen 6A Bell Push 1 Way 2M Graphite
More Information
Product Code 679422
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Rated current 6A Bell Push at 230V AC 
• Switch with Rocker
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels;Hospital
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:6A-Bell Push-1 Way-2 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions