We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS

20A-Switch-2 Way-2 Module-Charcoal Grey

Product Code
679415
20A Switch 1 Way 2M Graphite
₹ 844.00 Regular Price ₹ 844.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen 20A Switch 1 Way 2M Graphite
More Information
Product Code 679415
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.TECHNICAL CHARACTERISTICS 6.1 Material Characteristics Rocker : Polycarbonate Grey Cover : Polypropelene Upper Base : Polycarbonate Basket : Polypropelene Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V AC 
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-2 Way-2 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions