We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Myrius range product with CAT number 679400 is a 6A Switch, 1 Way, 1 Module in Charcoal Grey color. It is designed for general lighting control and features a single-pole square switch mechanism. The switch can be flush or surface-mounted and has dimensions of 22.5 mm width, 45.1 mm height, and 37.8 mm depth, with a weight of 15.4 grams. It includes screw terminals with a capacity of 0.75mm² to 1.5mm² and supports a stripping length of 10 mm. The rocker is made of polycarbonate, and other components include brass terminals, stainless steel rocker spring, and silver contact tips. It operates at 230V AC with a current rating of 6A and conforms to IS:3854 standards. The product is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability.
| Product Code | 679400 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
