STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 679382 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.2 Electricals Characteristics Voltage: 100/240 V~ Current: 16 A Power: 3680 W max. Frequency: 50/60 Hz Standby consumption: 0.1 mA Delivered pre-wired 2.5 mm2. Cable length: 10 cm (cut phase) Zigbee technology 2.4 GHz to 2.4835 GHz Power level: |
Product features |
• Wired Socket Module 1 Module 240V AC 16A - 3680W 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |