We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS IOT

Connected Home/Away Wireless Master Switch-2 Module-Charcoal Grey

Product Code
679378
Home/Away Wireless Master Switch - Charcoal Grey
₹ 5,602.00 Regular Price ₹ 5,602.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Home/Away Wireless Master Switch - Charcoal Grey
More Information
Product Code 679378
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Home/Away Wireless Master Switch-2 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions