MYRIUS IOT

Connected Wireless Light Switch-2 Module-White

Available Colors
Product Code
679362
Special Price ₹ 3,526.00 34% off
Regular Price ₹ 5,370
Wireless Light Switch - White

The Myrius IoT range product with CAT number 679362 is a wireless IoT switch designed for ON/OFF light functions or connected socket outlets. It can control micromodule products, connected dimmer switches, and socket outlets, and can be used as a two-way switch or to manage a lighting group. This monoblock switch is available in white and charcoal grey, and can be mounted directly on walls, flush-mounting boxes, or furniture. It operates through a wireless mesh network using ZigBee technology, powered by a CR2032 lithium battery with an estimated 8-year lifespan. The switch features a rocker made of ABS, a polycarbonate casing, and includes an LED indicator for installation and battery status, along with a reset button for factory settings. Note: Installation of the "Legrand connected (IoT) range" starter pack is required.

More About the Product
Product Code 679362
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Switch/Dimmer/Socket Outlet Or Micromodule Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wireless Light Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support