We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 5-UTP-Tooless with Shutter-1 Module-Classic White
The Myrius range product with CAT number 679264 is an RJ45 Cat 5e UTP Data Socket outlet designed for efficient data transmission. It is a single-module unit available in white color, suitable for both flush and surface mounting. The socket features rapid connection with UTP 8 contacts and includes a shutter for added safety. The dimensions are 22.5 mm (width), 45 mm (height), and 35 mm (depth), with a weight of 30 grams. Constructed with high-quality materials, it includes a transparent polycarbonate label holder, paper label, polycarbonate face plate, stainless steel spring, and transparent polycarbonate shutter. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards. Installation instructions are provided in sheet LE03601AA.
| Product Code | 679264 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rapid connection socket • RJ45 Cat 5e UTP |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















