We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Myrius range product with CAT number 679252 is a Remote Control Unit for Light and Fan, designed for convenient operation of lights and ceiling fans using a remote control hand unit. It is a 4-module device available in white and charcoal grey colors, capable of controlling 4 switches and 1 fan. The unit supports flush box and surface box mounting. It features relay-based light control and relay-capacitor-based fan speed control with 4 hum-free speed steps. The device is constructed with polycarbonate material for the top plate, lens, and base, ensuring durability. It operates at 240V AC, 50Hz, and supports various loads, including incandescent bulbs, halogen lamps, fluorescent tube lights, ceiling fans, and LED lamps. The dimensions are 90mm (width) x 45mm (height) x 41.5mm (depth), with a weight of 122.3g. The terminal connection is screw-based, and the product conforms to Legrand standards.
| Product Code | 679252 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 90 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Base : Polycarbonate Fan & Light Switch for Remote Control Unit 4M : Electronic components Mechanism Remote Control : Electronic |
| Product features |
• Used lights and ceiling fan operation with remove control hand unit and switches |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
