We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS

Fan Regulator-120 Watts-360°-2 Module-Classic White

Product Code
679241
Fan Regulator 360 Degrees 120W2M
₹ 1,172.00 Regular Price ₹ 1,172.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Fan Regulator 360 Degrees 120W2M
More Information
Product Code 679241
Color Classic White
Product Finished Glossy Classic White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 120 W
Product features
• Ceiling Fan controller for 120W 
• 360° Rotation
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Small Office;Hotels;Hospital
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Fan Regulator-120 Watts-360°-2 Module-Classic White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions